IESNA:LM-63-2002
[TEST]P946815
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7972
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1103.9 1247.2 1390 1510.8 1603.1 1659.1 1700.3 1743.1 1783.8 1830.4
1887.6 1949.1 2025.4 2108.9 2213.2 2362.1 2567.5 2845.3 3212.2 3681.8
4289.7 5018.5 5694 6086.1 6011.4 5435.9 4369.3 3169.9 2034.2 1446
997.9 625.5 348.2 75.8 0 0 0
1103.9 1225.8 1355.4 1460.8 1539.4 1591 1626.7 1665.7 1706.9 1749.2
1802.4 1866.1 1940.3 2022.7 2121.5 2251.1 2425.2 2655.3 2949.7 3358.8
3892.1 4403.9 4654.9 4568.7 4266.1 3758.6 2959 2002.3 1081.4 638.7
352 157.6 61 7.7 0 0 0
1103.9 1213.2 1313.7 1387.2 1442.7 1476.2 1499.8 1530.6 1557.5 1583.3
1619.6 1667.9 1725 1779.9 1838.7 1910.6 1995.2 2096.8 2221.5 2346.1
2384 2258.8 1941.9 1570.1 1156 802.4 566.8 409.1 287.2 206.5
139.5 83.5 46.7 20.9 3.8 0 0
1103.9 1181.9 1256.5 1311.5 1343.3 1359.8 1371.3 1376.3 1373 1360.3
1341.7 1331.8 1320.8 1294.4 1236.8 1154.4 1068.7 986.9 916.6 868.8
844.7 822.7 792.5 741.4 702.4 672.2 578.8 469 309.7 216.9
154.9 107.6 71.4 30.8 4.4 0 0
1103.9 1150.5 1204.4 1245 1267 1272.5 1259.8 1225.8 1170.9 1099.5
1022.6 960.5 919.9 895.2 875.4 846.3 804.6 764.5 733.2 716.7
716.7 721.1 722.2 717.8 685.4 614 538.2 487.7 410.8 330.1
239.4 157.1 85.7 33.5 2.2 0 0
1103.9 1125.3 1151.1 1180.8 1202.2 1200 1170.9 1114.3 1045.7 981.4
928.1 890.2 868.3 851.8 832.6 802.9 761.2 710.6 661.2 622.2
601.4 604.1 621.1 632.7 628.3 609 567.3 499.8 424.5 353.7
287.2 225.7 164.2 95.6 41.2 0 0
1103.9 1091.2 1099.5 1120.3 1143.4 1154.4 1137.4 1100 1058.3 1020.9
983 940.2 895.7 852.3 810.1 765.6 716.7 665.1 616.2 576.1
540.4 510.2 484.4 467.9 463 461.3 452.5 432.8 398.7 350.9
270.7 185.6 102.7 54.4 19.8 0 0
1103.9 1068.7 1048.4 1052.8 1086.3 1129.1 1162.6 1165.4 1141.8 1104.4
1061 1009.4 949.5 886.4 826.5 769.4 715 662.3 615.1 578.3
551.4 533.8 519.5 502 475 432.8 388.8 357 328.4 296.6
254.8 197.2 126.9 73.6 24.2 0 0
1103.9 1041.8 994.6 987.4 1020.4 1103.3 1192.3 1234 1221.4 1174.2
1117.6 1059.9 999 931.4 863.9 798 735.9 678.8 628.8 590.4
561.3 540.9 532.7 527.2 515.1 488.8 456.9 420.7 383.9 341
288.9 225.2 165.9 104.3 34 0 0
1103.9 1016 945.2 910 927 1010.5 1133 1231.3 1254.9 1213.7
1145.1 1079.2 1018.2 954.5 891.3 828.2 765.6 704.6 651.3 610.7
576.6 554.1 537.7 530.5 520.1 500.9 473.4 442.6 409.1 371.8
320.2 254.3 186.7 102.7 31.9 1.1 0
1103.9 992.9 914.9 868.8 875.4 950.1 1063.2 1162.1 1217.5 1202.2
1144.5 1079.2 1018.2 957.8 898.5 839.2 777.6 717.2 664.5 620
582.1 556.3 537.1 525.6 513.5 491.5 459.1 424 388.8 347.6
296.6 229.6 167 89 24.2 0 0
1103.9 988.5 895.7 831.5 819.4 868.8 957.2 1058.3 1125.3 1131.9
1096.2 1040.7 985.8 934.7 884.2 829.8 772.7 715 661.8 616.2
577.2 549.2 525 503.1 476.7 437.7 383.3 320.2 260.9 212
163.7 109.3 66.5 33.5 2.7 0 0
1103.9 961.6 847.4 757.3 712.8 715 743.1 780.9 811.1 827.1
827.1 807.3 782 755.1 725.5 694.2 663.4 629.9 589.8 548.6
509.1 464.1 417.4 376.7 335.6 280.1 225.2 185.1 153.2 121.9
89.5 55.5 25.8 7.1 0 0 0
1103.9 941.9 810.6 701.3 633.8 604.7 595.3 594.2 590.9 586
575.5 555.8 532.2 504.2 471.2 444.3 417.9 397.6 384.4 378.9
371.8 356.4 331.7 300.4 263.1 224.1 187.8 156 125.8 98.3
70.3 39.5 17 2.7 0 0 0
1103.9 932 785.9 666.7 588.2 549.2 528.9 511.3 491.5 469.6
449.8 433.9 415.7 400.9 383.3 365.8 347.1 322.9 296 273.5
250.4 229.6 211.4 197.2 181.2 161.5 139.5 117.5 93.9 71.9
48.9 30.8 14.8 0.5 0 0 0
1103.9 923.7 771.1 648.6 566.2 522.3 495.4 469.6 444.8 420.1
396.5 376.2 357 337.8 320.2 303.2 285 266.4 248.8 230.1
212.5 197.2 183.4 168.6 151 135.6 118.1 98.3 75.8 56
40.6 24.2 8.2 0 0 0 0
1103.9 931.4 776 651.3 562.4 510.7 476.1 449.8 427.3 405.3
383.3 362.5 341 321.8 304.2 286.7 268.6 248.8 229 208.7
191.1 176.3 163.7 152.7 141.7 129.6 113.1 95 79.1 65.4
50.5 34.6 12.6 0 0 0 0
1103.9 935.8 781.5 655.2 560.2 497.6 460.8 437.2 416.3 394.3
373.4 352.6 333.9 316.3 299.9 282.3 264.7 244.9 225.2 205.4
187.8 175.2 164.8 156 145.5 131.3 112 96.1 84 71.4
56 37.3 14.8 4.4 0 0 0
1103.9 935.8 787.5 660.1 558.5 487.1 448.1 425.6 404.8 383.9
360.8 341 324 305.3 287.2 269.1 250.4 231.8 213.1 195.5
181.2 171.9 163.1 153.8 139.5 119.7 95.6 84 71.9 58.8
42.8 22.5 9.3 2.2 0 0 0
1103.9 954.5 811.1 683.2 572.3 489.3 445.4 421.8 400.9 383.3
363 343.8 325.1 307 288.3 270.2 251.5 233.4 216.4 201
188.4 178.5 168.6 156.5 138.9 110.9 83.5 71.9 60.4 47.8
34 19.8 10.4 4.4 1.1 0 0
1103.9 965.5 827.1 699.1 584.3 497 448.1 422.3 402 383.3
364.1 345.4 327.3 309.2 291.6 274 255.9 238.3 221.9 207
194.4 184 173 159.3 140 110.9 82.4 70.8 58.8 46.7
32.4 19.2 11 5.5 2.7 0 0
1103.9 969.9 837.5 712.8 595.3 510.7 450.3 425.1 402.6 386.6
368.5 350.4 332.8 315.2 298.2 281.7 264.2 246.6 230.1 213.6
200.5 189.5 177.9 165.3 141.7 112.6 87.3 76.3 63.7 51.1
36.2 22 13.2 8.2 4.9 2.2 0
1103.9 1000.6 885.3 766.1 648 544.2 471.2 430.6 408.6 391
375.1 358.6 342.1 325.7 308.6 291.6 274.6 257 241.1 225.7
212 199.4 186.7 172.4 154.9 132.4 104.3 89 75.8 62.6
47.8 30.2 18.7 12.1 8.8 4.4 0
1103.9 1023.7 928.7 822.7 709.6 601.9 511.8 444.3 410.8 391
375.1 359.2 343.2 326.8 310.3 292.7 274 257 240.5 225.2
212.5 199.4 185.6 170.2 153.2 134.6 113.1 95 81.8 68.6
54.9 39.5 20.3 12.1 7.7 3.8 0
1103.9 1045.7 979.2 895.2 801.3 698 597 499.8 426.2 394.9
376.2 359.2 343.2 326.8 309.2 292.2 274 255.9 238.3 219.7
202.1 185.6 170.2 156 143.9 129.6 112 93.4 75.8 62.1
50 37.3 20.9 9.3 4.9 1.6 0
1103.9 1080.8 1048.9 1000.1 921 830.4 739.8 647.5 527.8 431.7
386.1 364.7 347.1 330.1 313.6 296.6 279 261.4 243.3 224.1
205.9 187.8 171.3 156 141.1 125.8 109.3 93.4 75.8 57.7
44.5 31.3 19.8 10.4 4.9 2.2 0
1103.9 1117 1123.6 1117 1079.2 1019.8 949.5 871.6 771.6 642.5
509.1 410.2 363 341.6 325.7 310.3 293.8 279.5 265.8 249.3
232.9 212.5 192.2 173.5 158.7 144.4 158.7 166.4 125.8 100.5
66.5 48.9 28 13.7 6.6 3.3 0
1103.9 1152.7 1200.5 1239.5 1254.9 1242.8 1203.8 1152.7 1105 1047.8
960.5 841.9 703 561.3 446.5 385.5 368 354.8 331.7 310.8
294.9 280.6 260.3 245.5 258.7 268.6 226.3 171.9 104.3 78
58.2 42.3 28.6 16.5 8.2 2.7 0
1103.9 1189 1278.5 1362 1424 1459.7 1461.9 1441.6 1422.4 1416.4
1412.5 1396 1363.6 1323 1271.4 1211.5 1136.3 1064.3 1039.1 1133.5
1338.4 1533.3 1562.4 1354.3 955.6 566.2 334.5 210.3 145.5 106.5
80.7 58.2 39.5 22.5 8.8 2.2 0
1103.9 1224.1 1349.9 1474.6 1578.9 1645.9 1677.8 1688.8 1699.7 1719
1748.6 1787.1 1833.2 1875.5 1917.8 1949.6 2000.1 2090.8 2259.9 2536.7
2895.9 3285.2 3665.3 3957.4 3991.5 3717.5 3191.3 2493.3 1740.9 1087.9
632.1 376.2 214.2 80.7 24.7 1.1 0
1103.9 1236.8 1382.3 1526.7 1646.5 1725.5 1765.1 1782.1 1798 1820
1850.2 1886.5 1933.7 1981.5 2033.1 2103.4 2204.4 2351.6 2569.1 2870.6
3271 3799.3 4519.8 5413.9 5990.5 5851 5423.2 4834.5 4199.1 3596.1
2979.3 2298.9 1573.4 924.8 375.1 94.5 0
1103.9 1246.1 1404.3 1569 1699.7 1785.4 1827.7 1840.3 1846.9 1850.2
1858.5 1869.4 1883.7 1889.8 1909 1951.8 2027.1 2146.8 2340.6 2625.7
3009.5 3545 4350.7 5534.7 7109.2 7610.1 7205.9 6726.4 6195.9 5643.5
4828.5 3772.9 2629.5 1600.9 632.1 202.1 0
1103.9 1267 1453.7 1644.3 1801.9 1897.4 1924.9 1907.9 1867.2 1808.5
1743.7 1681.6 1620.1 1563 1535 1568.5 1714.6 1973.8 2287.4 2581.2
2859.6 3184.2 3627.9 4267.7 5493 6960.4 6661.1 5949.9 5483.1 5163.5
4708.2 4049.7 3163.9 2202.2 861.1 141.7 0
1103.9 1278 1504.8 1712.4 1878.2 1959 1957.3 1887.6 1777.2 1660.7
1550.4 1458.1 1386.7 1345 1386.1 1591 1939.7 2365.9 2815.7 3289.6
3808.1 4301.8 4773 5319.4 6127.3 7158.7 7359.1 6827.5 6231.1 5619.8
4893.8 3919 2764.6 1338.4 523.9 58.8 0
1103.9 1295 1515.8 1734.3 1903.5 1984.8 1950.2 1827.1 1671.7 1547.1
1436.1 1347.7 1284.5 1270.3 1389.4 1705.2 2174.2 2763.5 3490.1 4373.2
5341.4 6337.1 7332.2 8226.8 9243.4 10178.1 10414.8 9987 9171.4 8083.5
6652.9 4682.9 3039.2 1680.5 810.6 93.9 0
1103.9 1296.1 1518.5 1734.3 1898 1970.5 1935.3 1815.6 1661.3 1522.9
1412 1325.2 1268.1 1276.3 1442.2 1814.5 2351.6 3055.7 3950.3 4968.5
6006.5 7022.5 8044.5 9097.8 10289 11155.1 11204 10520.8 9330.1 7755.1
6108.6 4537.4 2965.1 1725 683.7 86.2 0
1103.9 1296.1 1513 1721.2 1871.1 1939.7 1931.5 1854.1 1734.9 1604.2
1487.7 1401 1341.1 1336.2 1466.9 1794.2 2274.2 2848.1 3518.6 4262.2
5005.3 5751.6 6468.9 7189.4 8176.9 9144.5 9403.2 8921.6 8102.7 7036.7
5846.7 4531.9 3413.2 2032.5 771.6 68.1 0
1103.9 1281.3 1483.4 1672.8 1810.1 1880.4 1902.9 1890.3 1838.1 1759.6
1672.3 1588.3 1515.8 1476.8 1513 1690.4 2012.8 2428.5 2871.7 3282.5
3679 4027.2 4355.6 4814.7 5687.9 6565 6451.9 5707.2 5019.6 4411.6
3652.6 2744.8 1841.4 895.7 251.5 30.8 0
1103.9 1280.7 1461.4 1627.8 1748.1 1815.1 1853.5 1878.2 1890.9 1894.7
1888.1 1869.4 1846.4 1821.1 1817.3 1861.7 1997.9 2236.3 2570.2 2950.2
3385.7 3926.1 4640.1 5567.1 6541.4 6724.8 5704.4 4408.3 3242.4 2361
1853 1353.7 981.9 577.7 160.9 6.6 0
1103.9 1250.5 1402.6 1542.7 1644.8 1706.3 1751.9 1791.4 1828.2 1874.9
1925.5 1976 2040.2 2101.7 2185.2 2309.9 2489.5 2745.9 3134.2 3663.6
4310.6 5061.3 5953.2 6950.5 7308 6781.4 5536.4 4154.6 2805.8 2023.8
1464.1 977 588.2 135.6 3.3 0 0
1103.9 1247.2 1390 1510.8 1603.1 1659.1 1700.3 1743.1 1783.8 1830.4
1887.6 1949.1 2025.4 2108.9 2213.2 2362.1 2567.5 2845.3 3212.2 3681.8
4289.7 5018.5 5694 6086.1 6011.4 5435.9 4369.3 3169.9 2034.2 1446
997.9 625.5 348.2 75.8 0 0 0
